Optical Devices Technology
For data-driven power
Today we are capable of offering the most advanced technologies available on the market based on real performances, to monitor not only partial discharges, but also all key parameters, like temperature and noises generated in the surroundings of cables.
DTS (Distribute Temperature Sensor) allows measurement of the temperature along the entire route of a cable system to monitor its performances; DAS (Distributed Acoustic Sensor), allows to detect - by ways of an acoustic sensor - the presence in the vicinities of a cable of, for instance, an anchor that could damage it and to localize a possible fault, should it occur.
Each device we offer is pre-qualified and can be fully integrated with the data gathering platform in order to have a single reporting interface.