Fixed Monitoring Solution
For data-driven power
To face the growing challenges related to the complexity, reliability, safety and continuity of supply of electrical systems, our customers are becoming more and more data-driven, requiring the support of an extended, powerful and actual database.
The PRY-CAM Answer
PRY-CAM is a breakthrough technology that allows online, accurate and reliable measurements of key parameters, diagnosis and defect localization from remote. The data that we can gather are manifold: conditions of use, malfunctioning, overheating. All in real time and with no specific expertise.
PRY-CAM can help increase uptime and safety of electrical systems, enhance assets longevity and significantly reduce maintenance costs and risks by harnessing the extraordinary possibilities of data gathering and the Internet of Things. It is faster, more data driven and more effective than ever before, solving problems today and delivering learning for tomorrow.
PRY-CAM System
PRY-CAM SYSTEM integrated combined monitoring solutions consist of one or more PRY-CAM products that enable the continuous monitoring - either permanent or temporary – of key parameters from remote.
Every PRY-CAM product is conceived based on four main pillars:
- Identification of parameter to measure and development
of the suitable device - Data acquisition and transmission
- Cloud platform storage
- Machine learning
- PRY-CAM SYSTEM is based on a fixed, reliable, experienced and highly advanced platform architecture. Each PRY-CAM SYSTEM monitoring solution has the flexibility to adapt to the customer’s SCADA protocols and can be configured based on the customer’s specific requirements in terms of parameters to be monitored to fulfil their specific maintenance and asset management strategies as well as in terms of visual graphic interface.
PRY-CAM Cloud
Key Features
- REAL TIME DATA PROCESSING & ANALYSIS
- REMOTE MONITORING
- DATA STORAGE AND PROTECTION
The private Cloud platform hosts all measured parameters that are analysed based on the most advanced protocols. For Partial Discharge (PD) automatic diagnosis, PRY-CAM uses a proprietary artificial intelligence algorithm: PRY-CAM BRAIN™.
The analytics function also generates real-time alarms whenever a critical condition or a malfunctioning occurs.
You can also have virtual access to Prysmian PRY-CAM experts for remote advanced diagnosis.